Three phase 230/400V, 50 Hz. Protection class IP 55. Insulation class F. With cage rotor. Surface cooled. From 0.75 kW efficiency class IE3. The rated output stated below refers to continuous duty, an operating frequency of 50 Hz, a maximum ambient temperature of 40°C and an altitude 1000 m above sea level. Special versions on request: With non-standard voltage and frequency, dual speed, with electromagnetical DC spring-tension disc brake; AC capacitor motor 230 Volt.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizePower
[kW]
Speed
[rpm]
J kgm²
[kgm²]
Level of Efficiency
[%]
Power Factor cos PhiCurrent at 400V A
[A]
Nominal Torque Tn
[Nm]
Starting Torque Ta/TnStarting Current la/lnT max./TnWeight
[kg]
43012400   710,259000,0013590,700,872,652,14,02,26,5
43012500   800,379000,0016620,701,233,931,94,01,98,2
43012600   800,559000,0026670,721,655,842,04,02,39,9
43012700   90 S0,759500,004790,672,057,662,34,72,614,0
43012800   90 L1,109500,005810,672,9311,22,75,22,916,2
43012900   100 L1,509550,009830,703,7515,22,45,52,922,0
43013000   112 M-T2,209650,018840,685,5422,42,05,52,526,0
43013100   132 S3,009650,034860,746,8430,52,06,02,739,0
43013200   132 M4,009700,044870,748,9940,42,36,83,047,2
43013300   132 M5,509750,054880,7112,7055,62,97,43,555,4


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn