Housing: One-part, torsion-resistant block-shaped housing made from grey cast iron type GG25 or GGG40.

The high tor- sional stiffness helps to achieve an optimum production accura- cy, leading to low noise and thus a longer service life.

Gearing: The helical gearwheels are produced from forged blanks, the gears are case hardened and ground or scraped. The calculations were carried out according to DIN 3990.

Bearing system: Generously dimensioned roller bearings.

Shafts: Ø according to ISO k6. Feather key groove according to DIN 6885/1. Centering points with threads according to DIN 332/2.

Lubrication: The gear boxes are delivered filled with the correct level of oil or grease, which offers sufficient lubrication for about 10.000 operating hours, or for an operation period of 2 years, at a temperature of -5°C to +40°C. When changing the lubricant, always clean the gearbox thoroughly.

Motor: 230/400 V, 50 Hz, according to DIN 40050-VDE 0530 IP 55, insulation class 'B' VDE 0530, temperature limit +80°C at max. ambient temperature of 40°C.

From 0.75 kW efficiency class IE3.

Gearbox with higher power, other speeds, fitted brake motors explosion-proof or dual-speed motors and other models on request.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity P
[kW]
n2
[min -1]
Ma
[Nm]
fBi tot.Dimensions TableWeight
[kg]
43100201   0,123,22090,8420,83119
43100204   0,124,92200,8275,12119
43100206   0,126,81691,2195,78119
43100207   0,128,41361,2159,36119
43100208   0,12101151,3132,45119
43100304   0,1218641,473,06212
43100306   0,1225461,953,68212
43100308   0,1240293,433,42212
43100310   0,1258203,923,13212
43100312   0,1284145,315,95212
43100313   0,12104116,412,82212
43100316   0,1214488,29,28212
43100319   0,12194610,36,89212
43100321   0,12277413,84,82212
43100323   0,12395316,53,38212
43101001   0,182,56681,0524,08343
43101002   0,183,15551,2421,32343
43101003   0,183,94411,5339,15343
43101101   0,185,13371,0262,24431
43101102   0,186,22821,2217,73431
43101104   0,188,71981,5151,44431
43101401   0,1818960,973,06212
43101403   0,1825691,353,68212
43101405   0,1840432,233,42212
43101407   0,1857302,623,13212
43101409   0,1883213,515,95212
43101410   0,18103174,212,82212
43101413   0,18143125,49,28212
43101416   0,1819296,86,89212
43101418   0,1827569,14,82212
43101420   0,18329410,93,38212
43102401   0,25191261,172,63515
43102402   0,25221091,461,35515
43102501   0,2526921,053,68613
43102503   0,2541581,633,42613
43102505   0,2560402,023,13613
43102507   0,2587272,615,95613
43102508   0,25108223,212,82613
43102511   0,25149164,19,28613
43102514   0,25200125,16,89613
43102516   0,2528686,84,82613
43102518   0,2540868,23,38613
43103402   0,37113211,1124,17733
43103601   0,37162211,186,30825
43103602   0,37191861,469,81825
43103603   0,37251412,355,28825
43103801   0,37331070,941,58614
43103802   0,3741861,133,42614
43103806   0,3759601,323,13614
43103808   0,3785421,715,95614
43103809   0,37106332,112,82614
43103812   0,37147242,79,28614
43103815   0,37197183,46,89614
43103817   0,37282134,54,82614
43104401   0,55143750,9100,60935
43104402   0,55163281,088,45935
43104601   0,55202631,069,811027
43104602   0,55252101,555,281027
43104701   0,55291811,047,871118
43104702   0,55361461,338,311118
43104703   0,55441191,431,191118
43104704   0,5553991,425,921118
43104802   0,5557921,024,391216
43104803   0,5567780,920,591216
43104804   0,5586611,215,951216
43104805   0,55107491,412,821216
43104806   0,55122431,611,271216
43104807   0,55138381,79,951216
43104808   0,55148351,89,281216
43104811   0,55200262,36,891216
43105801   0,75361990,938,311120
43105802   0,75441631,031,191120
43105803   0,75531351,025,921120
43105804   0,75651101,521,281120
43105805   0,7573981,618,791120
43105806   0,7582871,816,731120
43105902   0,75107671,012,821218
43105904   0,75138521,29,951218
43105906   0,75168431,58,191218
43105908   0,75200361,76,891218
43105910   0,75285252,34,821218
43105912   0,75407182,73,381218
43106901   1,10313390,945,901331
43106903   1,10402631,335,551331
43106904   1,10492141,429,311331
43106905   1,10581811,424,731331
43106906   1,10721462,020,031331
43107003   1,10861221,316,731422
43107004   1,10107981,513,391422
43107006   1,10149711,99,651422
43107008   1,10220482,66,531422
43107010   1,10291363,24,931422
43107012   1,10361293,53,981422
43108001   1,50413491,034,691335
43108002   1,50492921,328,801335
43108003   1,50602391,423,741335
43108004   1,50712021,420,031335
43108101   1,50851690,916,731426
43108102   1,501061351,113,391426
43108104   1,50147971,49,651426
43108106   1,50217661,96,531426
43108108   1,50287502,34,931426
43108110   1,50356402,53,981426
43108111   1,50417342,63,391426


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn