Material: Polyurethane. Dimensions and tolerances to DIN 73378. Max. length 100m. Application: Pneumatic-tube for Pneufit-Push-In or Pneufit C connectors. Pu-tubes allow only a lower pressure than Pa-Tubes, but they need a smaller radius. Max. Operating Pressure: The pressures shown in the table are valid for -40°C up to +20°C. At higher temperature note follwing factors: Temperature 30 °C: Factor 0,83. Temperature 40 °C: Factor 0,72. Temperature 50 °C: Factor 0,64. Temperature 60 °C: Factor 0,57 (max. operating temperature).
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
Product Quantity Outer Ø
[mm]
Inner Ø
[mm]
ColourPressure max.
[bar]
Bending Radius
[min]
Weight per m
[g]
86990401   42,5Natur10613
86990402   42,5Blau10613
86990403   42,5Schwarz10613
86990601   64Natur9925
86990602   64Blau9925
86990603   64Schwarz9925
86990801   85,5Natur91640
86990802   85,5Blau91640
86990803   85,5Schwarz91640
86991001   107Natur91750
86991002   107Blau91750
86991003   107Schwarz91750
86991201   128Natur925100
86991202   128Blau925100
86991203   128Schwarz925100


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn