Material: Body: Brass, nickle-plated.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Ø A
[mm]
B
[mm]
SW
[mm]
E
[mm]
F
[mm]
G
[mm]
Ø J
[mm]
Weight
[g]
86200618   6G1/8A1119,317,74,913,826
86200628   6G1/4A1123,017,77,517,845
86200818   8G1/8A1120,619,54,913,834
86200828   8G1/4A1725,919,57,517,845


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn