Material: Housing: Brass, PA66 Seat seal: NBR (Perbunan) Internal parts: 1.4104, 1.4303, PVDF - For neutral gaseous and liquid fluids. - Electromagnetically actuated valve, with forced valve lifting. - Diaphragm valves. - Connection internal thread G1/4 to G1/2. - Operating pressure 0 to 10 bar (up to 25 mm²/s cSt). For contaminated fluids insertion of a strainer is recommended. Description (standard unit) Solenoid valve for, e.g., air , water, oil. Switching function: Normally closed. Flow direction: determined. Fluid temperature: -10°C to max. +90°C. Ambient temperature: -10 °C to max. +50°C. Mounting position: optional, preferably solenoid vertical on top. Features - Suitable for vacuum. - Clear design. - Compact solenoid with integrated core tube. - Valve works without minimum pressure difference (Zero Delta P). - Operating pressure 0 - 20 bar with alternating voltage and NBR seal.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity VoltageConnector SizeNominal Width
[mm]
Length
[mm]
Op. Pressure* min.
[0.1 MPa]
Op. Pressure* max.
[0.1 MPa]
kv Value** Base
[m³/h]
Weight
[kg]
L
[mm]
H
[mm]
H1
[mm]
B
[mm]
SW
[mm]
T
[mm]
85111411   24 VDCG1/410440101,50,5448773142112
85111412   230 V 50/60HzG1/410440101,50,5448773142112
85113811   24 VDCG3/810440101,70,5448773142112
85113812   230 V 50/60HzG3/810440101,70,5448773142112
85111211   24 VDCG1/210600101,70,6609074,5142115
85111212   230 V 50/60HzG1/210600101,70,6609074,5142115


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn