Materials: Profile barrel: Anodised aluminium. End covers: Aluminium die-cast. Piston rod: Stainless steel (ferritic), Piston and piston rod seals: Polyurethane. O-ring seals: NBR. Medium: Compressed air, filtered, lubricated or non-lubricated. Standard: ISO 15552. Mode of operation: Double-acting with magnetic piston and adaptive end-of-stroke cushioning system ACS. Operating pressure:1 to 12 bar. Operating temperature: -20°C to +80°C max. Below +2°C please consider the air quality.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Cylinder Ø
[mm]
Standard Travel
[mm]
ConnectorTheoret. Shear Force at 0.6 MPa
[N]
Theoret. Spring Force at 0.6 MPa
[N]
Damping Length
[mm]
Damping Capacity
[cm³]
E
[mm]
L8
[mm]
Weight at 0 mm
[kg]
Weight per 25 mm
[kg]
80132025   3225G 1/84824142012,847940,490,06
80132050   3250G 1/84824142012,847940,490,06
80132080   3280G 1/84824142012,847940,490,06
80132100   32100G 1/84824142012,847940,490,06
80132125   32125G 1/84824142012,847940,490,06
80132160   32160G 1/84824142012,847940,490,06
80132200   32200G 1/84824142012,847940,490,06
80132250   32250G 1/84824142012,847940,490,06
80140025   4025G 1/47546332220,2531050,690,08
80140050   4050G 1/47546332220,2531050,690,08
80140080   4080G 1/47546332220,2531050,690,08
80140100   40100G 1/47546332220,2531050,690,08
80140125   40125G 1/47546332220,2531050,690,08
80140160   40160G 1/47546332220,2531050,690,08
80140200   40200G 1/47546332220,2531050,690,08
80140250   40250G 1/47546332220,2531050,690,08
80150025   5025G 1/411789902436,0651061,090,12
80150050   5050G 1/411789902436,0651061,090,12
80150080   5080G 1/411789902436,0651061,090,12
80150100   50100G 1/411789902436,0651061,090,12
80150125   50125G 1/411789902436,0651061,090,12
80150160   50160G 1/411789902436,0651061,090,12
80150200   50200G 1/411789902436,0651061,090,12
80150250   50250G 1/411789902436,0651061,090,12
80163025   6325G 3/8187016802464,0751211,540,13
80163050   6350G 3/8187016802464,0751211,540,13
80163080   6380G 3/8187016802464,0751211,540,13
80163100   63100G 3/8187016802464,0751211,540,13
80163125   63125G 3/8187016802464,0751211,540,13
80163160   63160G 3/8187016802464,0751211,540,13
80163200   63200G 3/8187016802464,0751211,540,13
80163250   63250G 3/8187016802464,0751211,540,13
80180025   8025G 3/83016272226111,0951282,640,20
80180050   8050G 3/83016272226111,0951282,640,20
80180080   8080G 3/83016272226111,0951282,640,20
80180100   80100G 3/83016272226111,0951282,640,20
80180125   80125G 3/83016272226111,0951282,640,20
80180160   80160G 3/83016272226111,0951282,640,20
80180200   80200G 3/83016272226111,0951282,640,20
80180250   80250G 3/83016272226111,0951282,640,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn