Material: Low-carbon steel, not hardable. 1) Sprockets with 76 teeth are made from steel St52 with welded in hub. Pre-bored. General dimensions: B1 = 2,8 mm, c = 1,0 mm, r3 = 8 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[g]
10080800   824,020,901361213
10080900   926,623,391561218
10081000   1029,225,891781221
10081100   1131,728,391881327
10081200   1234,230,912081334
10081300   1336,733,422381344
10081400   1439,235,952581354
10081500   1541,738,482881365
10081600   1644,341,013081480
10081700   1746,843,533081485
10081800   1849,346,073081488
10081900   1951,948,613081493
10082000   2054,451,143081497
10082100   2157,053,6835814124
10082200   2259,556,2135814127
10082300   2362,058,7535814131
10082400   2464,661,2935814140
10082500   2567,563,8335814142
10082600   2669,566,37401016192
10082700   2772,268,91401016195
10082800   2874,871,45401016202
10083000   3079,876,53401016205
10083200   3284,981,61401216214
10083500   3592,589,25401216236
10083600   3695,091,79401216245
10083800   38100,296,88401216267
10084000   40105,3101,97401216292
10084500   45118,0114,69601220565
10085700   57148,6145,228014201101
10087600   76197,7193,598020251749


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn