Material: Steel C45, not hardened. * Sprockets from 32 teeth and more are reinforced (H = 4 mm, see drawing). Pre-bored. General dimensions: B1 = 3 mm, c = 1,0 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[g]
10210800   837,233,182181441
10210900   941,537,132581457
10211000   1046,241,102881473
10211100   1149,645,0731816103
10211200   1253,949,0735816129
10211300   1358,453,0739816158
10211400   1462,857,0743816194
10211500   1566,861,0947816228
10211600   1670,965,10501018291
10211700   1774,969,11501018300
10211800   1878,973,14501018303
10211900   1982,977,16501018317
10212000   2086,981,19501018329
10212100   2191,085,22601220478
10212200   2295,089,24601220490
10212300   2399,093,27601220508
10212400   24103,097,29601220517
10212500   25107,1101,33601220537
10212600   26111,2105,36701620676
10212700   27115,4109,40701620689
10212800   28119,4113,42701620697
10213000   30127,5121,50701620733
10213200   32135,5129,56701620853
10213400   34143,6137,64701620931
10213500   35147,6141,68701620942
10213600   36151,7145,727016251062
10213800   38159,8153,807016251178
10214000   40167,8161,877016251254


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn