Material: Steel C45. Pre-bored. Sprockets with 45 teeth and more are made from grey cast iron GG25.


General dimensions: B1 = 7,2 mm, c = 1,3 mm, r3 = 13 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[g]
Remark
10510800   837,233,1820102566
10510900   941,037,1324102596
10511000   1045,241,10261025120
10511100   1148,745,07291025148
10511200   1253,049,07331028212
10511300   1357,453,07371028264
10511400   1461,857,07411028323
10511500   1565,561,09451028385
10511600   1669,565,10501228461
10511700   1773,669,11521228502
10511800   1877,873,14561228588
10511900   1981,777,16601228670
10512000   2085,881,19641228758
10512100   2189,785,22681428855
10512200   2293,889,24701428917
10512300   2398,293,27701428948
10512400   24101,897,29701428972
10512500   25105,8101,337014281002
10512600   26110,0105,367016301096
10512700   27114,0109,407016301140
10512800   28118,0113,427016301167
10512900   29122,0117,468016301411
10513000   30126,1121,508016301446
10513200   32134,3129,569016301786
10513400   34142,6137,649016301867
10513500   35146,7141,689016301921
10513600   36151,0145,729016352208
10513800   38158,6153,809016352317
10514000   40166,8161,879016352444
10514500   45188,0182,077024401977*
10515700   57236,4230,547024402381*
10517600   76313,3307,338024404333*
10518300   95390,1384,118024454871*
10518800   114466,9460,908024457049*


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn