Material: Steel C45, not hardened. Pre-bored.Sprockets with 45 teeth and more are made from grey cast iron GG25.

General dimensions: B1 = 9,1 mm, c = 1,6 mm, r3 = 16 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
10610800   847,041,482510250,12
10610900   952,646,423010250,17
10611000   1057,551,373510250,23
10611100   1163,056,343712300,30
10611200   1268,061,344212300,38
10611300   1373,066,324712300,47
10611400   1478,071,345212300,57
10611500   1583,076,365712300,68
10611600   1688,081,376012300,76
10611700   1793,086,396012300,81
10611800   1898,391,427014301,02
10611900   19103,396,457014301,07
10612000   20108,4101,497514301,22
10612100   21113,4106,527516301,25
10612200   22118,0111,558016301,40
10612300   23123,4116,588016301,47
10612400   24128,3121,628016301,53
10612500   25134,0126,668016301,59
10612600   26139,0131,708520351,97
10612700   27144,0136,758520352,05
10612800   28148,7141,789020352,24
10613000   30158,8151,879020352,43
10613200   32168,9161,959520352,73
10613400   34179,0172,059520352,90
10613500   35184,1177,109520352,98
10613600   36189,1182,1510020353,25
10613800   38199,2192,2410020353,47
10614000   40209,3202,3410020353,63
10614500   45235,0227,588024403,05*
10615700   57296,0288,189023454,25*
10617600   76392,1384,169024506,39* 1
10618300   95488,5480,1410024569,66* 1
10618800   114584,1576,13100245613,49* 1


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn