Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and more are made from grey cast iron GG25.

General dimensions: B1 = 16,2 mm, c = 2,5 mm, r3 = 26 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
10810800   877,066,374216350,50
10810900   985,074,265016350,69
10811000   1093,082,195516350,87
10811100   1199,590,146116401,18
10811200   12109,098,146916401,46
10811300   13117,0106,127816401,81
10811400   14125,0114,158416402,10
10811500   15133,0122,179216402,49
10811600   16141,0130,2010020453,19
10811700   17149,0138,2210020453,36
10811800   18157,0146,2810020453,61
10811900   19165,2154,3310020453,82
10812000   20173,2162,3810020454,07
10812100   21181,2170,4311020505,03
10812200   22189,3178,4811020505,36
10812300   23197,5186,5311020505,59
10812400   24205,5194,5911020505,92
10812500   25213,5202,6611020506,21
10812600   26221,6210,7212020507,02
10812700   27229,6218,7912020507,27
10812800   28237,7226,8512020507,68
10813000   30254,0243,0012020508,42
10813200   32270,0259,1312025509,25
10813400   34287,0275,2812025509,93
10813500   35296,2283,36120255010,47
10813600   36304,6291,44120255010,95
10813800   38320,7307,59120255011,71
10814500   45377,0364,13125307010,91*
10815700   57474,0461,08125357013,79*
10817600   76627,0614,65140358026,50*
10818300   95781,0768,22140408035,00*
10818800   114933,0921,81140408043,50* 1


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn