Material: Steel C45, not hardened. Pre-bored. Sprockets with 38 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 15,8 mm, B2 = 47,7 mm c = 2,5 mm, r3 = 26 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
12811100   1199,590,146420702,16
12811200   12109,098,147220702,70
12811300   13117,0106,128020703,27
12811400   14125,0114,158820703,91
12811500   15133,0122,179620704,59
12811600   16141,0130,2010420705,32
12811700   17149,0138,2211220706,11
12811800   18157,0146,2812020706,98
12811900   19165,2154,3312820707,93
12812000   20173,2162,3813020708,61
12812100   21181,2170,4313025709,28
12812300   23197,5186,53130257010,90
12812500   25213,5202,66130257012,70
12813000   30254,0243,00130257017,60
12813800   38320,0307,59140407518,60*
12814500   45377,0364,13150407519,40*
12815700   57474,0461,08170409031,00*
12817600   76627,0614,65175409541,50*


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn