Material: Steel C45, teeth induction hardened (approx. HRC 50). Ready-to-install, for various shaft diameters. Custom bore H7 - surface parameter Ra 1,6, keyway in accordance with DIN 6885/1 positioned beneath tip of tooth, 2 threads for set screws, one positioned for the keyway, one offset by 90°. General dimensions: B1 = 5,3 mm, c = 1,0 mm, r3 = 10 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethBore H7
[mm]
Typeda
[mm]
d
[mm]
ND
[mm]
L
[mm]
KH9
[mm]
T2
[mm]
MWeight
[kg]
10181010   1010B34,030,82242231,4M30,050
10181011   1011B34,030,82242241,8M30,060
10181012   1012B34,030,82262241,8M40,066
10181014   1014B34,030,82292252,3M40,068
10181110   1110A37,033,80242531,4M30,084
10181112   1112B37,033,80262541,8M30,071
10181114   1114B37,033,80292552,3M40,144
10181115   1115B37,033,80302552,3M40,088
10181116   1116B37,033,80312552,3M40,087
10181210   1210A40,036,80252531,4M30,095
10181212   1212B40,036,80262541,8M40,102
10181214   1214B40,036,80292552,3M40,108
10181215   1215B40,036,80302552,3M40,110
10181216   1216B40,036,80312552,3M40,097
10181310   1310A43,039,80282531,4M30,130
10181312   1312A43,039,80282541,8M30,115
10181314   1314A43,039,80292552,3M40,116
10181315   1315A43,039,80302552,3M40,110
10181316   1316B43,039,80312562,8M80,117
10181318   1318B43,039,80352562,8M50,121
10181412   1412A46,342,80312541,8M30,140
10181414   1414A46,342,80312552,3M40,144
10181415   1415A46,342,80312552,3M40,140
10181416   1416A46,342,80312552,3M40,134
10181418   1418B46,342,80352562,8M50,136
10181419   1419B46,342,80352562,8M50,142
10181512   1512A49,345,81342541,8M30,173
10181514   1514A49,345,81342552,3M40,174
10181515   1515A49,345,81342552,3M40,170
10181516   1516A49,345,81342552,3M40,155
10181518   1518A49,345,81342562,8M50,145
10181519   1519A49,345,81352562,8M50,148
10181520   1520A49,345,81342562,8M50,142
10181522   1522B49,345,81382562,8M50,146
10181524   1524B49,345,81422583,3M60,168
10181525   1525B49,345,81422583,3M60,160
10181612   1612A52,348,82372841,8M30,230
10181614   1614A52,348,82372852,3M40,220
10181615   1615A52,348,82372852,3M40,228
10181616   1616A52,348,82372852,3M40,211
10181618   1618A52,348,82372862,8M50,212
10181619   1619A52,348,82372862,8M50,192
10181620   1620A52,348,82372862,8M50,188
10181622   1622A52,348,82372862,8M50,169
10181624   1624B52,348,82422883,3M60,193
10181625   1625B52,348,82422883,3M60,202
10181712   1712A55,351,83402841,8M30,280
10181714   1714A55,351,83402852,3M40,274
10181715   1715A55,351,83402852,3M40,258
10181716   1716A55,351,83402852,3M40,266
10181718   1718A55,351,83402862,8M50,240
10181719   1719A55,351,83402862,8M50,230
10181720   1720A55,351,83402862,8M50,238
10181722   1722A55,351,83402862,8M50,210
10181724   1724B55,351,83462883,3M60,262
10181725   1725B55,351,83462883,3M60,256
10181812   1812A58,354,85432883,3M30,315
10181814   1814A58,354,85432852,3M40,286
10181815   1815A58,354,85432852,3M40,304
10181816   1816A58,354,85432852,3M40,310
10181818   1818A58,354,85432862,8M50,283
10181819   1819A58,354,85432862,8M50,252
10181820   1820A58,354,85432862,8M50,282
10181822   1822A58,354,85432862,8M50,254
10181824   1824A58,354,85432883,3M60,252
10181825   1825A58,354,85432883,3M60,242
10181912   1912A61,357,87452841,8M40,304
10181914   1914A61,357,87452852,3M40,286
10181915   1915A61,357,87452852,3M40,350
10181916   1916A61,357,87452852,3M40,329
10181918   1918A61,357,87452862,8M50,317
10181919   1919A61,357,87452862,8M50,310
10181920   1920A61,357,87452862,8M50,318
10181922   1922A61,357,87452862,8M50,310
10181924   1924A61,357,87452883,3M60,268
10181925   1925A61,357,87452883,3M60,276
10182012   2012A64,360,89462841,8M30,373
10182014   2014A64,360,89462852,3M40,306
10182015   2015A64,360,89462852,3M40,357
10182016   2016A64,360,89462852,3M40,351
10182018   2018A64,360,89462862,8M50,340
10182019   2019A64,360,89462862,8M50,332
10182020   2020A64,360,89462862,8M50,340
10182022   2022A64,360,89462862,8M50,311
10182024   2024A64,360,89462883,3M60,308
10182025   2025A64,360,89462883,3M60,300
10182115   2115A68,063,91482852,3M40,408
10182116   2116A68,063,91482852,3M40,389
10182118   2118A68,063,91482862,8M50,379
10182119   2119A68,063,91482862,8M50,373
10182120   2120A68,063,91482862,8M50,380
10182122   2122A68,063,91482862,8M50,363
10182124   2124A68,063,91482883,3M60,348
10182125   2125A68,063,91482883,3M60,340
10182215   2215A71,066,93502852,3M40,437
10182216   2216A71,066,93502852,4M4 0,428
10182218   2218A71,066,93502862,8M50,419
10182219   2219A71,066,93502862,8M50,412
10182220   2220A71,066,93502862,8M50,424
10182222   2222A71,066,93502862,8M50,470
10182224   2224A71,066,93502883,3M60,384
10182225   2225A71,066,93502883,3M60,382
10182315   2315A73,569,95522852,3M40,473
10182316   2316A73,569,95522852,3M40,471
10182318   2318A73,569,95522862,8M50,458
10182319   2319A73,569,95522862,8M50,448
10182320   2320A73,569,95522862,8M50,464
10182322   2322A73,569,95522862,8M50,430
10182324   2324A73,569,95522883,3M60,412
10182325   2325A73,569,95522883,3M60,420
10182416   2416A77,072,97542852,3M40,510
10182418   2418A77,072,97542862,8M50,501
10182419   2419A77,072,97542862,8M50,496
10182420   2420A77,072,97542862,8M50,508
10182422   2422A77,072,97542862,8M50,476
10182424   2424A77,072,97542883,3M60,452
10182425   2425A77,072,97542883,3M60,466
10182430   2430A77,072,97542883,3M60,422
10182516   2516A80,076,00572852,3M40,575
10182518   2518A80,076,00572862,8M50,555
10182519   2519A80,076,00572862,8M50,551
10182520   2520A80,076,00572862,8M50,568
10182522   2522A80,076,00572862,8M50,550
10182524   2524A80,076,00572883,3M60,513
10182525   2525A80,076,00572883,3M60,524
10182530   2530A80,076,00572883,3M60,478
10183020   3020A94,791,12603062,8M50,746
10183022   3022A94,791,12603062,8M50,695
10183024   3024A94,791,12603083,3M60,674
10183025   3025A94,791,12603083,3M60,704
10183028   3028A94,791,12603083,3M60,638
10183030   3030A94,791,12603083,3M60,656


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn