Material: Steel C45. Teeth induction hardened (approx. HRC 50). Ready-to-install, for various shaft diameters. Custom bore H7 - surface parameter Ra 1,6, keyway in accordance with DIN 6885/1 positioned beneath tip of tooth, 2 threads for set screws, one positioned for the keyway, one offset by 90°. General dimensions: B1 = 16,2 mm, c = 2,5 mm, r3 = 26 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethBore
[mm]
Typeda
[mm]
d
[mm]
ND
[mm]
L
[mm]
K
[mm]
T2
[mm]
MWeight
[kg]
10881125   1125A99,590,14614083,3M61,124
10881128   1128A99,590,14614083,3M61,031
10881130   1130A99,590,14614083,3M61,060
10881132   1132A99,590,146140103,3M80,973
10881135   1135A99,590,146140103,3M80,876
10881138   1138A99,590,146540103,3M80,911
10881140   1140A99,590,146740123,3M100,882
10881142   1142B99,590,146940123,3M100,869
10881225   1225A109,098,14694083,3M61,418
10881228   1228A109,098,14694083,3M61,332
10881230   1230A109,098,14694083,3M61,350
10881232   1232A109,098,14694083,3M81,264
10881235   1235A109,098,146940103,3M81,268
10881238   1238A109,098,146940103,3M81,161
10881240   1240A109,098,146940123,3M101,166
10881242   1240A109,098,146940123,3M101,082
10881325   1325A117,0106,12784083,3M61,588
10881328   1328A117,0106,12784083,3M61,666
10881330   1330A117,0106,12784083,3M61,626
10881332   1332A117,0106,127840103,3M81,606
10881335   1335A117,0106,127840103,3M81,608
10881338   1338A117,0106,127840103,3M81,506
10881340   1340A117,0106,127840123,3M101,506
10881342   1342A117,0106,127840123,3M101,424
10881345   1345A117,0106,127840143,8M121,343
10881348   1348A117,0106,127840143,8M121,300
10881350   1350A117,0106,128240143,8M121,283
10881425   1425A125,0114,15844083,3M62,021
10881428   1428A125,0114,15844083,3M61,971
10881430   1430A125,0114,15844083,3M61,820
10881432   1432A125,0114,158440103,3M81,909
10881435   1435A125,0114,158440103,3M81,812
10881438   1438A125,0114,158440103,3M81,809
10881440   1440A125,0114,158440123,3M101,830
10881442   1442A125,0114,158440123,3M101,735
10881445   1445A125,0114,158440143,8M121,712
10881448   1448A125,0114,1584401438M121,592
10881450   1450A125,0114,158440143,8M121,606
10881525   1525A133,0122,17924083,3M61,842
10881528   1528A133,0122,17924083,3M62,350
10881530   1530A133,0122,17924083,3M62,088
10881532   1532A133,0122,179240103,3M82,296
10881535   1535A133,0122,179240103,3M82,302
10881538   1538A133,0122,179240103,3M82,190
10881540   1540A133,0122,179240123,3M102,210
10881542   1542A133,0122,179240123,3M102,200
10881545   1545A133,0122,179240143,8M122,078
10881548   1548A133,0122,179240143,8M121,975
10881550   1550A133,0122,179240143,8M121,888
10881625   1625A141,0130,201004583,3M62,544
10881628   1628A141,0130,201004583,3M63,061
10881630   1630A141,0130,201004583,3M62,468
10881632   1632A141,0130,2010045103,3M82,995
10881635   1635A141,0130,2010045103,3M83,010
10881638   1638A141,0130,2010045103,3M82,938
10881640   1640A141,0130,2010045123,3M102,880
10881642   1642A141,0130,2010045123,3M102,773
10881645   1645A141,0130,2010045143,8M122,776
10881648   1648A141,0130,2010045143,8M122,612
10881650   1650A141,0130,2010045143,8M122,648
10881725   1725A149,0138,221004583,3M63,299
10881728   1728A149,0138,221004583,3M63,235
10881730   1730A149,0138,221004583,3M62,666
10881732   1732A149,0138,2210045103,3M83,163
10881735   1735A149,0138,2210045103,3M83,214
10881738   1738A149,0138,2210045103,3M83,074
10881740   1740A149,0138,2210045123,3M103,086
10881742   1742A149,0138,2210045123,3M101,199
10881745   1745A149,0138,2210045143,8M122,866
10881750   1750A149,0138,2210045143,8M122,842
10881825   1825A157,0146,281004583,3M62,508
10881828   1828A157,0146,281004583,3M63,458
10881830   1830A157,0146,281004583,3M62,888
10881832   1832A157,0146,2810045103,3M83,395
10881835   1835A157,0146,2810045103,3M83,416
10881838   1838A157,0146,2810045103,3M83,275
10881840   1840A157,0146,2810045123,3M103,322
10881842   1842A157,0146,2810045123,3M103,191
10881845   1845A157,0146,2810045143,8M123,188
10881848   1848A157,0146,2810045143,8M123,049
10881850   1850A157,0146,2810045143,8M123,062
10881925   1925A165,2154,331004583,3M63,737
10881928   1928A165,2154,331004583,3M63,691
10881930   1930A165,2154,331004583,3M63,122
10881932   1932A165,2154,3310045103,3M83,645
10881935   1935A165,2154,3310045103,3M83,670
10881938   1938A165,2154,3310045103,3M83,510
10881940   1940A165,2154,3310045123,3M103,558
10881942   1942A165,2154,3310045123,3M103,411
10881945   1945A165,2154,3310045143,8M123,346
10881948   1948A165,2154,3310045143,8M123,262
10881950   1950A165,2154,3310045143,8M123,286
10882025   2025A173,2162,381004583,3M63,988
10882028   2028A173,2162,381004583,3M63,950
10882030   2030A173,2162,381004583,3M63,372
10882032   2032A173,2162,3810045103,3M83,833
10882035   2035A173,2162,3810045103,3M83,802
10882038   2038A173,2162,3810045103,3M83,747
10882040   2040A173,2162,3810045123,3M103,782
10882042   2042A173,2162,3810045123,3M103,508
10882045   2045A173,2162,3810045143,8M123,569
10882048   2048A173,2162,3810045143,8M123,508
10882050   2050A173,2162,3810045143,8M123,552
10882125   2125A181,2170,431105083,3M64,982
10882128   2128A181,2170,431105083,3M64,896
10882130   2130A181,2170,431105083,3M63,812
10882132   2132A181,2170,4311050103,3M84,811
10882135   2135A181,2170,4311050103,3M84,446
10882138   2138A181,2170,4311050103,3M84,698
10882140   2140A181,2170,4311050123,3M104,752
10882142   2142A181,2170,4311050123,3M104,604
10882145   2145A181,2170,4311050143,8M124,503
10882148   2148A181,2170,4311050143,8M124,423
10882150   2150A181,2170,4311050143,8M124,480
10882225   2225A189,3178,481105083,3M65,223
10882228   2228A189,3178,481105083,3M65,176
10882230   2230A189,3178,481105083,3M64,078
10882232   2232A189,3178,4811050103,3M85,075
10882235   2235A189,3178,4811050103,3M84,716
10882238   2238A189,3178,4811050103,3M84,937
10882240   2240A189,3178,4811050123,3M105,042
10882242   2242A189,3178,4811050123,3M104,862
10882245   2245A189,3178,4811050143,8M124,777
10882248   2248A189,3178,4811050143,8M124,656
10882250   2250A189,3178,4811050143,8M124,609
10882325   2325A197,5186,531105083,3M65,531
10882328   2328A197,5186,531105083,3M65,470
10882330   2330A197,5186,531105083,3M64,350
10882332   2332A197,5186,5311050103,3M85,325
10882335   2335A197,5186,5311050103,3M85,311
10882338   2338A197,5186,5311050103,3M85,269
10882340   2340A197,5186,5311050123,3M105,320
10882342   2342A197,5186,5311050123,3M105,141
10882345   2345A197,5186,5311050143,8M125,046
10882348   2348A197,5186,5311050143,8M124,973
10882350   2350A197,5186,5311050143,8M124,940
10882425   2425A205,5194,591105083,3M65,470
10882428   2428A205,5194,591105083,3M65,761
10882430   2430A205,5194,591105083,3M64,676
10882432   2432A205,5194,5911050103,3M85,657
10882435   2435A205,5194,5911050103,3M85,312
10882438   2438A205,5194,5911050103,3M85,556
10882440   2440A205,5194,5911050123,3M105,630
10882442   2442A205,5194,5911050123,3M105,435
10882445   2445A205,5194,5911050143,8M125,464
10882448   2448A205,5194,5911050143,8M125,258
10882450   2450A205,5194,5911050143,8M126,121
10882525   2525A213,5202,661105083,3M66,098
10882528   2528A213,5202,661105083,3M66,121
10882530   2530A213,5202,661105083,3M64,874
10882532   2532A213,5202,6611050103,3M85,933
10882535   2535A213,5202,6611050103,3M85,586
10882538   2538A213,5202,6611050103,3M85,847
10882540   2540A213,5202,6611050123,3M105,820
10882542   2542A213,5202,6611050123,3M105,673
10882545   2545A213,5202,6611050143,8M125,766
10882548   2548A213,5202,6611050143,8M125,523
10882550   2550A213,5202,6611050143,8M125,640


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn