Material: Steel C45, teeth induction hardened (≈ HRC 50).

Pre-bored. General dimensions: B1 = 5,3 mm, c = 1,0 mm, r3 = 10 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[g]
10188108   828,024,891582234
10188109   931,027,851882243
10188110   1034,030,822082258
10188111   1137,033,802282579
10188112   1240,036,8025825101
10188113   1343,039,79281025123
10188114   1446,342,80311025152
10188115   1549,345,81341025184
10188116   1652,348,82371028141
10188117   1755,351,83401028285
10188118   1858,354,85431028230
10188119   1961,357,87451028364
10188120   2064,360,89461028389
10188121   2168,063,91481228416
10188122   2271,066,93501228456
10188123   2373,569,95521228494
10188124   2477,072,97541228544
10188125   2580,076,00571228592
10188126   2683,079,02601228666
10188127   2786,082,05601228680
10188128   2889,085,07601228694
10188130   3094,791,12601230767


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn