Material: Grey cast iron GG25. Product No. 14090147 from steel.

Hub for fixing a chain plate wheel or similar parts with a low priced taper bush onto a shaft. The wheel must get a center hole Ø D (recommended tolerance: H8) and bores for mounting bolts. It can be mounted on the right side or left side.
The bolt length depends on the wheel width. Bolts and nuts are not included. The wheel and the taper bush have to be ordered separately.

Service:

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity for Taper Bush sizeØda
[mm]
L
[mm]
ØD-0,05
[mm]
ØC
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
ØDB
[mm]

[mm]
ØB
[mm]
Pos.Weight
[kg]
14090120   12101202580709,07,52,510067,560°0,90
14090121   12101802590759,256,52,513567,560°1,55
14090125   16101302590809,07,52,511067,560°1,00
14090130   1615200381108515,37,52,515067,560°2,45
14090135   2012145321159512,09,52,512569,560°1,50
14090136   20122703214011011,88,52,519069,560°4,4
14090140   25171854513011519,012,52,5155611,560°3,1
14090141   25173404517012517,89,52,5240811,545°7,9
14090145   30202205116514519,012,52,5190613,560°5,0
14090146   30204305122016018,813,52,5300813,545°16,5
14090147   30204855125016018,813,52,5340813,545°21,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn