Material: Steel C45, not hardened. Product numbers ending with G are made from grey cast iron GG25. At these sprockets, the teeth are centered on the wheel disc.

Ready-to-install, for use with taper-bushings.

Taper-bushings are available for varios shaft diameters and have to be ordered seperately. General dimensions: B1 = 16,2 mm, c = 2,5 mm, r3 = 26 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10877113   13117,0106,1273251,1016101242
10877114   14125,0114,1576251,2016101242
10877115   15133,0122,1776251,3016101242
10877116   16141,0130,2090321,3420121250
10877117   17149,0138,2290321,4920121250
10877118   18157,0146,28108451,7325171565
10877119   19165,2154,33108451,9725171565
10877120   20173,2162,38108452,6425171565
10877121   21181,2170,43110452,8825171565
10877122   22189,3178,48110453,1225171565
10877123   23197,5186,53110453,3625171565
10877124   24205,5194,59110453,6025171565
10877125   25213,5202,66110453,8925171565
10877126   26221,6210,72110454,2225171565
10877127   27229,6218,79110454,3225171565
10877128   28237,7226,85110454,5625171565
10877130   30254,0243,00140515,5230202075
10877138   38320,7307,59140519,6030202075
10877138G   38320,7307,59160518,9030202075
10877145   45377,0364,131405112,530202075
10877145G   45377,0364,13160519,230202075
10877157   57474,0461,081405121,330202075
10877157G   57474,0461,081605111,630202075
10877176G   76627,0614,651605120,030202075
10877183G   95781,0768,221605130,030202075
10877188G   114933,0921,811607662,030303075


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn