Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25.

Prepared for Taper clamping bush.

General dimensions: B1 = 7,2 mm, B2 = 21 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Spannbuchsentyp
[Nr.]
Bore size min.
[mm]
Bore size max.
[mm]
12577115   1565,061,0946220,221008925
12577116   1669,565,1050220,221108928
12577117   1773,669,1156250,2312101032
12577118   1877,873,1460250,3012101032
12577119   1981,777,1662250,3812101032
12577120   2085,881,1966250,4516101242
12577121   2189,785,2270250,5016101242
12577122   2293,889,2476250,5516101242
12577123   2398,293,2779250,6216101242
12577124   24101,897,2984250,6816101242
12577125   25105,8101,3387320,7220121250
12577126   26110,0105,3687320,8220121250
12577127   27114,0109,4087320,9220121250
12577128   28118,0113,4287321,1020121250
12577130   30126,1121,5087321,2520121250
12577138   38158,6153,80100322,5020121250
12577145   45188,0182,07111323,8120121250
12577145G   45188,0182,07100322,3020121250
12577157G   57236,4230,54111323,6420121250
12577176G   76313,3307,33111325,5020121250
12577183G   95390,1384,11111326,8020121250
12577188   114466,9460,901104526,3025171565
12577188G   114466,9460,901244513,3025171565


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn