Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25.

Prepared for Taper clamping bush.

General dimensions: B1 = 11,1 mm, B2 = 30,3 mm, c = 2,0 mm, r3 = 19 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Spannbuchsentyp
[Nr.]
Bore size min.
[mm]
Bore size max.
[mm]
12777114   1493,685,610030,30,5116101242
12777115   1599,891,630030,30,6816101242
12777116   16105,597,650030,30,8916101242
12777117   17111,5103,670030,31,1416101242
12777118   18118,0109,7190321,1820121250
12777119   19124,2115,7590321,2420121250
12777120   20129,7121,78108451,4025171565
12777121   21136,0127,82108451,6825171565
12777122   22141,81133,86108451,9925171565
12777123   23149,0139,90108452,2425171565
12777124   24153,9145,94108452,5425171565
12777125   25160,0152,00108452,8725171565
12777126   26165,9158,04108453,1725171565
12777127   27172,3164,09108453,5525171565
12777128   28178,0170,13108454,1025171565
12777130   30190,5182,24108454,6225171565
12777138   38239,0230,69140518,1130202075
12777145   45282,5273,101405111,9030202075
12777145G   45282,5273,10154517,0030202075
12777157   57354,0345,811605120,030202075
12777157G   57354,0345,811605110,330202075
12777176G   76469,9460,991605115,030202075
12777183G   95585,1576,171605118,630202075
12777188G   114700,6691,361607630,630303075


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn