Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25. General dimensions: B1 = 16,2 mm, B3 = 79,6 mm, c = 2,5 mm, r3 = 26 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Spannbuchsentyp
[Nr.]
Bore size min.
[mm]
Bore size max.
[mm]
13877117   17149,8138,23079,64,325171565
13877119   19165,9154,31079,64,430202075
13877121   21182,0170,42079,66,730303075
13877123   23198,1186,53079,67,835253590
13877125   25213,5202,66079,610,935253590
13877127   27230,4218,79079,614,135253590
13877130   30254,6242,99079,619,135253590
13877138   38319,2307,59079,634,035253590
13877138G   38320,7307,5917889,019,935353590
13877145G   45377,1364,13216102,030,0404040100
13877157G   57474,0461,07216102,038,0404040100
13877176G   76627,0614,65216102,053,3404040100
13877183   95781,1768,2224079,6266,0403040100
13877183G   95781,1768,22240102,078,0404040100
13877188G   114933,0921,81260114,0118,0454555110


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn