Similar to DIN ISO 606 (ex DIN 8187).
Material: Special Chain Steel, Nickel Plated.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Weight
[g]
10066801   05 B-18,0x3,0-1,5
10166001   06 B-19,525x5,723/8x7/324
10566001   08 B-112,7x7,751/2x5/169
10666001   10 B-115,875x9,65/8x3/816
10766001   12 B-119,05x11,63/4x7/1626
10866001   16 B-125,4x17,021"x17,02mm72
10966001   20 B-137,75x19,51 1/4x3/4129
11066001   24 B-138,1x25,41 1/2x1268


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn