Similar to DIN ISO 606 (ex DIN 8187).
Material: Special Chain Steel, coated pins. Size 16 B-1 with cottered pin.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Weight
[g]
10577003   08 B-1 12,7x7,751/2x5/169
10677003   10 B-115,875x9,655/8x3/813
10777003   12 B-119,05x11,683/4x7/1621
10877003   16 B-125,4x17,021"x17,0266


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn