Material: Special chain steels.

According to DIN ISO 606 (ex DIN 8187). Attachment distance 6 x p (attachment at every third outer link). Other attachment distances can be supplied at short notice. Different attachment sizes and special chains on request. Connecting links 11/E have to be ordered separately. * The marked dimensions are not listed in the DIN.

Service:

Katalogseite

Zusätzliche Informationen

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeIso-Chain-No.Pitch p x Inner Width b1Pitch p
[mm]
Inner Width b1 min.
[mm]
h5
[mm]
G*
[mm]
d4
[mm]
B*
[mm]
s min.*
[mm]
b3 min.
[mm]
Weight
[kg]
10100056   zweiseitig06 B-13/8 x 7/32"9,5255,729,513,53,517,71,28,660,61
10500056   zweiseitig08 B-11/2 x 5/16"12,77,7513,017,94,323,21,611,430,99
10600056   zweiseitig10 B-15/8 x 3/8"15,8759,6516,521,95,529,51,713,411,32
10700056   zweiseitig12 B-13/4 x 7/16"19,0511,682126,66,633,81,815,751,70
10800056   zweiseitig16 B-11" x 17,02 mm25,417,022331,86,646,22,825,63,76


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn