Material: Steel St40/50. The sprocket can be moved on the screw and thus be aligned with the chain. It is locked in the desired position with the nuts. The permanently lubricated 2-Z bearings are sealed on both sides and guarantee perfect running of the sprocket. Temperature range: -20° to +120°C. * Please note the size of the hole.
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
Product Quantity DIN / ISO-Nr. Pitch
[in.]
suitable for Clamping Element
[Size]
No. of TeethPitch Circle Ø
[mm]
W
[mm]
L
[mm]
Weight
[kg]
14050101   06 B-13/8 x 7/321 und 21545,81M10550,08
14050201   0811/2 x 1/81 und 2 *1873,14M16*550,19
14050301   0831/2 x 3/161 und 2 *1873,14M16*550,21
14050501   08 B-11/2 x 5/161 und 2 1561,08M10550,20
14050601   10 B-15/8 x 3/831576,36M12800,30
14050701   12 B-13/4 x 7/1631591,63M12800,51
14050801   16 B-11" x 17,02 mm413106,14M201000,95


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn