Similar to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel.

High-quality simplex roller chains, pre-stretched according to DIN.
Main dimensions according to DIN 8187, but with straight link plates, to use as conveyor chain or drive chain.
Chains with an uneven number of links are supplied with inner links at both ends.
Connecting links must be ordered separately.
Temperature range: -20°C to +120°C. Other temperatures are possible if special grease is used.
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
Product Quantity DIN ISO-Nr. p x b1
[mm]
p x b1
[Zoll]
Link height hmax.
[mm]
Link thickness s1/2
[mm]
Roller Ø d1
[mm]
Bolt Ø
[mm]
b4
[mm]
b7
[mm]
Tensile strenghtmin.
[N]
Weight
[kg/m]
10500000GL   08 B-1-GL12,7 x 7,751/2 x 5/1611,81,608,514,4516,71,5178000,80
10600000GL   10 B-1-GL15,875 x 9,655/8 x 3/814,71,7010,165,0819,52,4222001,06
10700000GL   12 B-1-GL19,05 x 11,683/4 x 7/1616,01,8512,075,7222,52,7289001,32
10800000GL   16 B-1-GL25,4 x 17,021" x 17,02mm21,04,15/3,115,888,2836,13,0600003,08
10800000GLH   16 B-1-GLH25,4 x 17,021" x 17,02mm24,04,15/3,115,888,2836,13,0600003,49
10900000GL   20 B-1-GL31,75 x 19,561 1/4 x 3/426,44,50/3,519,0510,1943,23,7950004,16


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn