Similar to DIN ISO 606 (ex DIN 8187).

Material: stainless steel 1.4301. Good chemical resistance. Main dimensions according to DIN. Due to the material properties, the stated transmittable power and breaking load are below the value for the standard chains. The application should use no more than one sixth of the braking load stated. Not pre-stretched, not lubricated. The chains must be lubricated according to the type of application. Waisted link plates (size 06 with straight link plates). Chains with an uneven number of links are supplied with inner links at both ends. Connecting links have to be ordered separately.
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
Product Quantity DIN ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Inner Width b2
[mm]
Roller Ø d1
[mm]
Bolt Ø
[mm]
b4
[mm]
b7
[mm]
Breaking Strength approx.
[N]
Weight
[kg/m]
10099600   046,0 x 2,8-4,10 1,857,42,920000,12
10099800   05 B-18,0 x 3,0-4,77 2,318,63,135000,18
10199000   06 B-19,525 x 5,723/8 x 7/328,53 3,2813,53,362000,41
10399000   08312,7 x 4,881/2 x 3/167,907,753,6612,91,570000,42
10599000   08 B-112,7 x 7,751/2 x 5/1611,30 4,4517,03,9120000,70
10699000   10 B-115,875 x 9,655/8 x 3/813,28 5,0819,64,1145000,95
10799000   12 B-119,05 x 11,683/4 x 7/1615,62 5,7222,74,6185001,25
10899000   16 B-125,4 x 17,021" x 17,02mm25,45 8,2836,15,4400002,60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn