Similar to DIN ISO 606 (ex DIN 8187).
Material: Special Chain Steel, Sintered Bronze Bushes. Self-Lubricating Single-Strand Roller Chain, Dimensions and Pre-stretching according to DIN. Waisted Link Plates. Chains with an uneven number of links are supplied with inner links at both ends. Only for horizontal usage (rollers not vertically). Connecting links must be ordered separately. Temperature range: -10° to +120°C.
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
Product Quantity DIN ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Inner Width b2
[mm]
Roller Ø d1
[mm]
Bolt Ø
[mm]
b4
[mm]
b7
[mm]
Breaking Strength approx.
[N]
Weight
[kg/m]
10577000   08 B-112,7 x 7,751/2 x 5/1611,308,514,4517,03,9178000,72
10677000   10 B-115,875 x 9,655/8 x 3/813,2810,165,0819,64,1222000,95
10777000   12 B-119,05 x 11,683/4 x 7/1615,6212,075,7222,74,6289001,25
10877000   16 B-125,4 x 17,021"x17,02mm25,4515,888,2836,15,4600002,71


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn