Material: Up to a Teeth Number of 72 phosphated steel, from a Teeth Number of 80 phosphated grey cast iron GG20.

The functionability of a belt drive is largely influenced by the quality of the used pulley. HTD pulleys are precision components, manufactured pitch-true with special cutters. This leads to a precise meshing of teeth.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
l
[mm]
Pilot Bore B
[mm]
Max. Pilot Bore B
[mm]
Weight
[g]
17411100   221F2054,6560,056,02432838-12250,535
17411200   241F2059,7566,061,12452838-12280,645
17411300   261F2064,8571,066,21482838-12300,753
17411400   281F2070,0875,071,30502838-14300,859
17411500   301F2075,1383,076,39552838-14321,02
17411600   321F2080,1687,081,49602838-14351,198
17411700   341F2085,2291,086,58662838-14421,36
17411800   361F2090,3098,591,67702838-14421,55
17411900   381F2095,39103,096,77752838-14451,74
17412000   401F20100,49106,0101,86752838-14451,90
17412200   441F20110,67119,0112,05752838-14452,27
17412400   481F20120,86127,0122,23752838-14452,66
17412800   562F20141,23148,0142,6080283811614452,85
17413200   642F20161,60168,0162,9780283813714453,28
17413600   722F20181,97192,0183,3580283815814453,82
17414000   80320202,35-203,7290283818014504,32
17414500   90320227,81-229,1890283820414505,04


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn