Material: Up to a Teeth Number of 72 phosphated steel, from a Teeth Number of 80 grey cast iron GG25 phosphated.

Ready-to-install, for use with taper-bushings.
Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Clamping Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
17477211   2216F3054,656056,02-3738221610089250,330
17477212   2416F3059,746661,11-4438221611089280,400
17477213   2616F3064,847166,21-4438221611089280,450
17477214   2816F3070,087571,3-50382513121010320,500
17477215   3015F3075,138376,39--3838-161512420,550
17477216   3215F3080,168781,49--3838-161512420,600
17477217   3415F3085,219186,58--3838-161512420,800
17477218   3615F3090,39891,67--3838-161512421,00
17477219   3815F3095,3910396,77--3838-161512421,10
17477220   4015F30100,49106101,86--3838-161512421,34
17477222   4418F30110,67119112,05-8638323201212501,30
17477224   4818F30120,86127122,23-9038323201212501,80
17477228   5618F30141,23148142,6-11038323201212503,80
17477232   6410F30161,6168162,97125-38457251715654,30
17477236   7211F30181,97192183,3512515838457251715654,40
17477240   801130202,35-203,7212518038457251715654,65
17477245   901130227,81-229,1812520438457251715655,80


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn