Material: Up to a Teeth Number of 48 phosphated steel, from a Teeth Number of 50 grey cast iron GG25. Pre-bored.

Profile L = 3/8" = 9.525 mm. Belt width 100 = 25.4 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
De
[mm]
Df
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[kg]
18231000   101F25,429,5636,030,332031,84580,17
18231100   111F25,432,5938,033,352431,84580,20
18231200   121F25,435,6242,036,382431,84580,26
18231300   131F25,438,6544,039,412831,84580,31
18231400   141F25,441,6848,042,452831,845100,36
18231500   151F25,444,7251,045,483431,845100,44
18231600   161F25,447,7554,048,513631,845100,48
18231700   171F25,450,7857,051,543631,845100,55
18231800   181F25,453,8160,054,574031,845100,62
18231900   191F25,456,8463,057,614031,845100,69
18232000   201F25,459,8866,060,644031,845100,76
18232100   211F25,462,9171,063,674531,845100,86
18232200   221F25,465,9475,066,704531,845120,94
18232300   231F25,468,9779,069,735531,845121,11
18232400   241F25,472,0079,072,775531,845121,17
18232500   251F25,475,0483,075,805831,845121,29
18232600   261F25,478,0787,078,835831,845121,38
18232700   271F25,481,1087,081,865831,845121,46
18232800   281F25,484,1391,084,895831,845121,56
18233000   301F25,490,2097,090,967031,845121,89
18233200   321F25,496,26103,097,027031,845122,10
18233300   331F25,499,29106,0100,057031,845122,21
18233400   341F25,4102,32111,0103,087031,845122,35
18233500   351F25,4105,35111,0106,127031,845122,44
18233600   361F25,4108,39115,0109,157031,845122,58
18234000   401F25,4120,51127,0121,287031,845123,12
18234400   441F25,4132,64140,0133,407031,845123,76
18234800   481F25,4144,77152,0145,537031,845124,33
18235000   50425,4150,83-151,607031,845142,21
18235600   56425,4169,02-169,797031,845142,44
18236000   60425,4181,15-181,817531,845142,79
18237200   72425,4217,53-218,307531,845143,16
18238400   84425,4253,92-254,687531,845143,73
18238700   96425,4290,30-291,067531,845144,25


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn