Material: Aluminium similar EN AW2017A.

Flanges zinc-plated steel. Pre-bored (from a Teeth Number of 22).

Profile MXL = 0,08" = 2.032 mm. Belt width 012 = 3.2 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
De
[mm]
Df
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
18111600   160F3,29,841510,35153,810-3
18111800   180F3,211,131611,64163,810-4
18112000   200F3,212,431612,94163,810-4,5
18112200   221F3,213,721814,23105,610-5
18112400   241F3,215,021815,52105,610-6
18112800   281F3,217,602318,11115,610-10
18113000   301F3,218,902319,40125,610410
18113200   321F3,220,192520,70145,610411
18113600   361F3,222,782823,29165,610414
18114000   401F3,225,363225,87185,610417
18114200   421F3,226,663227,17185,610419
18114400   441F3,227,953628,46185,610421
18114800   4823,230,54-31,05205,610426
18116000   6023,238,30-38,81245,610440
18117200   7223,246,06-46,57255,610456


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn