Material: Aluminium similar EN AW2017A.
Flanges zinc-plated steel. Pre-bored (up to a Teeth Number of 24 only centre hole).

Profile XL = 1/5" = 5.08 mm. Belt width 025 = 6.35 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
De
[mm]
Df
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
18011000   101F6,3515,662316,17108,914-10
18011100   111F6,3517,282317,79108,914-16
18011200   121F6,3518,902519,4108,914-20
18011300   131F6,3520,512521,02108,914-25
18011400   141F6,3522,132822,64168,914-29
18011500   151F6,3523,752824,26168,914-35
18011600   161F6,3525,363225,87168,914-41
18011700   171F6,3526,983227,49208,914-50
18011800   181F6,3528,603629,11208,914-59
18011900   191F6,3530,223630,72208,916-61
18012000   201F6,3531,833832,34258,916-78
18012100   211F6,3533,453833,96258,916-84
18012200   221F6,3535,074235,57258,916-90
18012400   241F6,3538,304438,81308,916-113
18012600   261F6,3541,534842,04308,9166126
18012700   271F6,3543,154843,66348,9166139
18012800   281F6,3544,775145,28348,9166152
18013000   301F6,3548,005448,51388,9166177
18013200   321F6,3551,245751,74388,9186215
18013400   341F6,3554,476054,98388,9186237
18013500   351F6,3556,096356,60388,9186245
18013600   3626,3557,70-58,21458,918699
18013800   3826,3560,94-61,45458,9186110
18014000   4026,3564,17-64,68458,9186116
18014200   4226,3567,41-67,91458,9186125
18014400   4426,3570,64-71,15458,9186135
18014800   4836,3577,11-77,62458,9188126
18016000   6036,3596,51-97,02458,9188149
18017200   7236,35115,92-116,42458,9188192


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn