Material: Thermoplastic polyurethane (TPU), white, with steel tensile member. With green polyamide fabric on the tooth side.

TPU PAZ belts can be welded to endless belts (tensile force -50%).

The polyamide fabric reduces the friction on aluminium or steel plates to approx. 50%. On plastic sliding plates, the friction reduction is approx. 30%. So, depending on the application, the needed driving power is much lower. By the fabric, the wear resistance of the belt is much higher and the noise is lower. Application: for example supported transportation belt drives.
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
Product Quantity ProfileBelt Width
[mm]
Roller Length max.
[m]
Admissible Pulling Force
[N]
Weight
[g/m]
Matching Clamping Plate
[Art.-No.]
17366101   5 M101007804817319900
17366301   5 M1510012687217339900
17366501   5 M25100214512017359900
17366701   5 M501004290240 -
17566101   8 M20100264014017519900
17566301   8 M30100396021017539900
17566401   8 M401005280280 -
17566501   8 M50100748035017559900
17566801   8 M10010014960700 -
17766101   14 M40100900045417766199
17766301   14 M551001280062517766399
17766501   14 M851002160096417766599


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn