Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Classical shape with trapezoid teeth. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16660100   22545100,034
16660200   25551100,034
16660300   27555100,034
16660400   28056100,034
16660500   30060100,034
16660600   34068100,034
16660700   37575100,034
16660800   39078100,034
16660900   42084100,034
16661000   45591100,034
16661100   500100100,034
16661200   545109100,034
16661300   600120100,034
16661400   610122100,034
16661500   630126100,034
16661600   660132100,034
16661700   720144100,034
16661800   750150100,034
16661900   780156100,034
16662000   825165100,034
16662100   975195100,034
16662200   1050210100,034
16662300   1125225100,034
16662400   1500300100,034


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn