Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16621200   21 AT5/12-2121F1017,882319,10101521-16
16621400   21 AT5/14-2141F1021,062522,28131521-19
16621500   21 AT5/15-2151F1022,652823,87161521-21
16621600   21 AT5/16-2161F1024,243225,46181521-25
16621700   21 AT5/17-2171F1025,843227,06181521-
16621800   21 AT5/18-2181F1027,433228,65201521-31
16621900   21 AT5/19-2191F1029,023630,24221521-36
16622000   21 AT5/20-2201F1030,613631,83231521-38
16622200   21 AT5/22-2221F1033,793835,01241521-46
16622400   21 AT5/24-2241F1039,984238,20261521-54
16622500   21 AT5/25-2251F1038,574439,79261521-58
16622600   21 AT5/26-2261F1040,164441,38261521-62
16622700   21 AT5/27-2271F1041,754842,97301521864
16622800   21 AT5/28-2281F1043,344844,56321521871
16623000   21 AT5/30-2301F1046,535147,75341521875
16623200   21 AT5/32-2321F1049,715450,93381521888
16623600   21 AT5/36-2361F1056,086457,303815218114
16624000   21 AT5/40-2401F1062,446663,664015218138
16624200   21 AT5/42-2421F1065,637166,854015218180
16624400   21 AT5/44-04421068,81-70,034515218185
16624800   21 AT5/48-04821075,15-76,395015218200
16626000   21 AT5/60-06021094,27-95,496515218307
16627200   21 AT5/72-072210113,37-114,5980152110
16628400   21 AT5/84-084210132,47-133,6980152110
16629600   21 AT5/96-096210151,57-152,7990152110


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn