Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile L = 3/8" = 9.525 mm. Belt width 050 = 12.7 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal Length
[in.]
Nominal Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
18261200   124 L12,375314,333312,70,04
18261500   150 L15,000381,004012,70,04
18261900   187 L18,750476,255012,70,04
18262100   210 L21,000533,405612,70,04
18262200   225 L22,500571,506012,70,04
18262400   240 L24,000609,606412,70,04
18262600   255 L25,500647,706812,70,04
18262700   270 L27,000685,807212,70,04
18262900   285 L28,500723,907612,70,04
18263000   300 L30,000762,008012,70,04
18263200   322 L32,250819,158612,70,04
18263500   345 L34,500876,309212,70,04
18263700   367 L36,750933,459812,70,04
18263900   390 L39,000990,6010412,70,04
18264200   420 L42,0001066,8011212,70,04
18264500   450 L45,0001143,0012012,70,04
18264800   480 L48,0001219,2012812,70,04
18265100   510 L51,0001295,4013612,70,04
18265400   540 L54,0001371,6014412,70,04
18266000   600 L60,0001524,0016012,70,04


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn