Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16841500   47 AT10/15-2151F3245,935147,753237478185
16841600   47 AT10/16-2161F3249,115450,933537478215
16841800   47 AT10/18-2181F3255,486057,3040374710250
16841900   47 AT10/19-2191F3258,666660,4844374710290
16842000   47 AT10/20-2201F3261,846663,6646374712320
16842200   47 AT10/22-2221F3268,217570,0352374712390
16842400   47 AT10/24-2241F3274,578376,3958374712470
16842500   47 AT10/25-2251F3277,768379,5860374712530
16842600   47 AT10/26-2261F3280,948782,7660374712560
16842700   47 AT10/27-2271F3284,129185,9460374712600
16842800   47 AT10/28-2281F3287,319389,1360374712640
16843000   47 AT10/30-2301F3293,679795,4960374712740
16843200   47 AT10/32-2321F32100,04106101,8665374712840
16843600   47 AT10/36-2361F32112,77119114,59703747161060
16844000   47 AT10/40-2401F32125,50131127,32803747161320
16844400   47 AT10/44-044232138,24-140,06883747161610
16844800   47 AT10/48-048232150,97-152,79953747161930
16846000   47 AT10/60-060232189,17-190,991103747163000


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn