Material: Neopren with glass-fibre tensile member.

Wedge angle approx. 38°.

Width b = 13 mm.

Height h = 8 mm.

Width u = 7.5 mm.

Smallest medium pulley diametre = 75 mm.

Weight per Meter 0.109 kg.

Inside Length = Reference Length - 30 mm

Outside Length = Inside Length + 50 mm

Important:

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened. At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfileReference Length
[mm]
15261000   A (13)510
15261500   A (13)590
15261800   A (13)630
15261900   A (13)660
15262000   A (13)700
15262100   A (13)740
15262200   A (13)760
15262300   A (13)780
15262400   A (13)805
15262500   A (13)830
15262600   A (13)855
15262800   A (13)880
15262900   A (13)905
15263000   A (13)930
15263100   A (13)955
15263200   A (13)980
15263300   A (13)1005
15263500   A (13)1030
15263600   A (13)1060
15263700   A (13)1071
15263800   A (13)1090
15264000   A (13)1130
15264100   A (13)1150
15264300   A (13)1180
15264500   A (13)1210
15264600   A (13)1230
15264700   A (13)1255
15264800   A (13)1280
15264900   A (13)1300
15265100   A (13)1330
15265200   A (13)1350
15265400   A (13)1405
15265500   A (13)1430
15265700   A (13)1480
15265800   A (13)1505
15265900   A (13)1530
15266000   A (13)1555
15266300   A (13)1605
15266400   A (13)1630
15266500   A (13)1655
15266600   A (13)1680
15266700   A (13)1706
15266800   A (13)1730
15266900   A (13)1755
15267000   A (13)1780
15267100   A (13)1805
15267200   A (13)1830
15267400   A (13)1884
15267500   A (13)1930
15267600   A (13)1960
15267700   A (13)2030
15267900   A (13)2150
15268100   A (13)2270
15268300   A (13)2390
15268500   A (13)2530


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn