Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. 1) can only be used with standard V-belt DIN 2215 . * without cast-iron hub reinforcement.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Diameter D1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Rim Width h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
Remark
15220200   50-2235-350,15* 1)
15220300   56-2235-350,20* 1)
15220600   63-253540450,25*
15220700   71-283548450,35*
15220800   8010353560450,70
15220900   9010353560450,80
15221000   10010353560450,90
15221100   11212353560451,00
15221200   12512353560451,00
15221400   14012353560451,20
15221600   16012403565451,50
15221800   18012403565451,70
15222000   20012403565501,90
15222200   22412403565502,20
15222500   25014453575502,80
15222800   28014453575502,90
15223100   31514453575503,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn