Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Rim Width h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
15430800   80123563--0,9
15430900   90123563--1,2
15431000   100144063--1,4
15431100   112144063--2,0
15431200   125144063--2,3
15431400   140144563--2,4
15431600   16014506385502,6
15431800   18014506385502,8
15432000   20016506385503,0
15432200   22416506385503,4
15432500   25018506385604,3
15432800   28018506385604,6
15433100   31520506385604,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn