Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. * without cast-iron hub reinforcement.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Rim Width h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
Remark
15030600   63-2540--0,3*
15030700   71-3040--0,4*
15030800   80103540--0,8
15030900   90103540--0,9
15031000   10010354060401,0
15031100   112123540--1,2
15031200   12512354060401,1
15031400   14012404065401,5
15031600   16012404065451,5
15031800   18012454075452,0
15032000   20014454075452,2
15032200   22414454075452,4
15032500   25014454075452,7
15032800   28014454075503,0
15033100   31514454075504,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn