Material: Acetal resin die-cast. Bores machined. Pressure angle 20°. With high hardness and low friction coefficient these plastic gears can be used in various set-ups, even under water. Note Regarding the Machining Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28501200   121221,018,023--146335,66
28501300   131222,519,523--146386,14
28501400   141224,021,023--146446,95
28501500   151225,522,523--146497,90
28501600   161227,024,023--146558,69
28501700   171228,525,523--146579,71
28501800   181230,027,023--1786510,8
28501900   191231,528,523--1787512,0
28502000   201233,030,023--1788512,6
28502100   211234,531,52322,551789613,1
28502200   221236,033,02322,5517810714,3
28502300   231237,534,52322,5517811915,5
28502400   241239,036,02326,5519813217,0
28502500   251240,537,52326,5519814619,0
28502600   261242,039,02326,5519816019,9
28502700   271243,540,52325,5519817521,9
28502800   281245,042,02325,5519819123,5
28503000   301248,045,02333,55241022526,2
28503200   321251,048,02333,55241026230,2
28503500   351255,552,52341,55241032431,9
28503600   361257,054,02341,55241034733,3
28503800   381260,057,02341,55241039438,7
28504000   401263,060,02348,55241044537,9
28504200   421266,063,02348,55241050041,8
28504500   451270,567,52348,55241058950,2
28504800   481275,072,02348,55241063557,0
28505000   501278,075,023635271266452,4
28505200   521281,078,023635271269357,6
28505400   541284,081,023635271272164,2
28505500   551285,582,523635271273567,9
28506000   601293,090,023635271280685,8
28507000   7012108,0105,023885301494695,7
28508000   8012123,0120,023104530141084117
28509000   9012138,0135,023116530141212144
28510000   10019153,0150,034133840201340290
28511000   11019168,0165,034148840201480336
28512000   12019183,0180,034163840201610389
28513000   13019198,0195,034178840201750440
28514000   14019213,0210,034193840201880498
28515000   15019228,0225,034208840202020566


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn