Material: Steel 16MnCr5, case hardened HRC 58 ± 2. Teeth, bores and faces ground. Tooth quality 7 e25. Pressure angle 20°. Feather Keyways in accordance with DIN 6885/1, tolerance P9. Position of keyway to tooth is not defined.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da -0,1
[mm]
d
[mm]
NL
[mm]
ND
[mm]
L ± 0,05
[mm]
BH6
[mm]
Admissible MD
[Nm]
Weight
[g]
24181200   122028241,5/1,518231030,561
24181500   152034301,5/1,525231244,4100
24181515   152034301,5/1,525231544,488
24181800   182040361,5/1,528231256,4150
24181815   182040361,5/1,528231556,4139
24182000   202044401,5/1,530231274,2190
24182015   202044401,5/1,530231574,2179
24182400   242052481,5/1,5302312113,3271
24182415   242052481,5/1,5302315113,3265
24182420   242052481,5/1,5302320113,3240
24182500   252054501,5/1,5352315125,2194
24182520   252054501,5/1,5352320125,2269
24183000   302064601,5/1,5402315151430
24183020   302064601,5/1,5402320151411
24183025   302064601,5/1,5402325151379
24183600   362076721,5/1,5452315188,3629
24183620   362076721,5/1,5452320188,3612
24183625   362076721,5/1,5452325188,3580
24184000   402084801,5/1,5502315213,3793
24184020   402084801,5/1,5502320213,3769
24184025   402084801,5/1,5502325213,3737
24184800   4820100961,5/1,5502315261,21137
24184820   4820100961,5/1,5502320261,21122
24184825   4820100961,5/1,5502325261,21080
24185000   50201041001,5/1,5602320273,71225
24185025   50201041001,5/1,5602325273,71196
24185030   50201041001,5/1,5602330273,71157
24186000   60201241201,5/1,57023203371788
24186030   60201241201,5/1,57023303371717
24186035   60201241201,5/1,57023353371671


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn