Material: Steel C45, black oxide finish. Milled teeth. Straight tooth. Pressure angle 20°. Tooth quality 9. From Module 2,5 cut for continuous linking. * Length = Nominal length. The real length is roughly one multiple of the pitch.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Moduleb
[mm]
ha
[mm]]
h0
[mm]
Nominal Length L
[mm]
Ist-Länge
[mm]
Weight
[kg]
22411608   1,010109,01000-0,68
22411609   1,010109,02000-1,36
22411612   1,0151514,01000-1,61
22411619   1,0151514,02000-3,32
22811605   1,5151513,51000-1,54
22811609   1,5151513,52000-3,09
22811612   1,5171715,51000-2,05
22811619   1,5171715,52000-4,10
24111605   2,0202018,010001005 -12,77
24111609   2,0202018,020002004 -1,55,54
24211605   2,5252522,510001005 -14,34
24211609   2,5252522,520002002,5 -1,58,70
24311605   3,0303027,010001008 -1,56,27
24311609   3,0303027,020002007 -1,512,54
24411605   4,0404036,010001005 -1,511,10
24411609   4,0404036,020002010 -1,522,20
24511605   5,0505045,010001005 -1,517,50
24511609   5,0505045,020002010 -1,535,00
24611605   6,0606054,01000998,5 -1,524,60
24611609   6,0606054,020001997,5 -1,549,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn