Material: Outer part: Plastic PA 12 G with steel core.

Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C.

- Special plastic with excellent material properties.

- Enables snugly fitting, high strength shaft-hub connection.

- Optimal force transmission due to cylindrical contact area.

- Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
SK
[mm]
B H7
[mm]
admiss. MD*
[Nm]
Weight
[g]
21855025   251740,537,5133325102,1112
21855030   301748,045,0133525103,2122
21855032   321751,048,0133525103,7125
21855036   361757,054,0134535104,9238
21855040   401763,060,0135040106,3312
21855045   451770,567,5135040108,3325
21855048   481775,072,0135545109,0407
21855050   501778,075,0135545109,4413
21855056   561787,084,01365551510,6582
21855060   601793,090,01370601511,4695
21855064   641799,096,01370601512,2710
21855070   7017108,0105,01370601513,4735
21855072   7217111,0108,01380701513,8967
21855080   8017123,0120,01385752015,31096
21855090   9017138,0135,01390802017,11281
21855100   10017153,0150,013110902019,01652
21855120   12017183,0180,013120902022,72114


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn