Material: Polyketone (PK), ivory-colored.

Moulded version. Bores machined. Pressure angle 20º.

Usable also under water or other mediums. Lower friction than polyacetal gears leads to much larger lifespan, even without lubrication. Much higher safety against tooth breaking, specially at longterm usage. Temperature Range: -40°C to +140°C due to the load.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28101201   123767--420,840,13
28101301   1337,56,57--420,950,14
28101401   143877--521,050,20
28101501   1538,57,510--631,160,30
28101601   1639810--631,260,31
28101701   1739,58,510--631,370,35
28101801   18310910--7,841,580,48
28101901   19310,59,510--7,841,790,51
28102001   203111010--7,942,000,54
28102101   21311,510,510--842,210,57
28102201   223121110--1042,520,83
28102301   23312,511,510--9,942,730,85
28102401   243131210--9,943,050,89
28102501   25313,512,510--9,943,360,92
28102601   263141310--9,943,680,97
28102701   27314,513,510--9,943,991,00
28102801   283151410--1044,411,08
28103001   303161510--11,945,151,39
28103201   323171610--1245,991,51
28103501   35318,517,510--1247,351,67
28103601   363191810--11,947,881,70
28103801   383201910--1248,931,80
28104001   40321201014,821249,981,80
28104201   42322211017212,2411,11,92
28104501   45323,522,51018212,2413,12,09
28104801   48325241019215615,22,72
28105001   50326251020215616,82,79
28105201   52327261021215618,42,91
28105401   54328271021215620,03,08
28105501   55328,527,51023215620,83,11
28105601   56329281023215621,43,24
28106001   60331301023215622,33,48
28106401   64333321023215624,73,88
28106501   65333,532,51023215625,13,96
28107001   70336351029215627,14,14
28107201   72337361030215627,84,39
28107501   75338,537,51033215629,14,36
28108001   80341401033215631,05,09
28109001   90346451039215634,95,88
28109601   96349481042215637,36,19
28110001   100351501044215638,96,74
28112001   120361601054215646,29,23


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn