Material: High-quality, specially treated bright steel with approx. 900 N/mm² tensile strength. Helical tooth system, right hand 19° 31' 42''. Milled teeth, tooth quality 8e27. For continuous linking. See also the matching left hand-toothed counterparts to simplify the mounting. Note: These right-handed racks are designed to be used in combination with our helical-toothed left-handed gears. 1) GTf /300 = total pitch error, i.e. the max. permissible deviation (per 300 mm) of the measured length of the rack compared to the theoretical length L300, with L300 = (m / cos ß) * p * z300). *Tangential force at tooth, calculated for z = 20. With a smaller number of teeth, the tangential force has to be reduced by 10%.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity L1
[mm]
Type L2
[mm]
No. of Teethb
[mm]
hk
[mm]
h0
[mm]
f
[mm]
a
[mm]
l
[mm]
No. of Boresh
[mm]
d1
[mm]
d2
[mm]
t
[mm]
a1
[mm]
l1
[mm]
d3
[mm]
GTf/300*
[mm]
Fu**
[N]
Weight
25160310   500ohne Bohrungen8,9752524222----------0,04421002,10
25160311   500mit Bohrungen8,975252422262,5012548711731,7436,65,70,04421002,10
25160510   1000ohne Bohrungen8,91502524222----------0,04421004,30
25160511   1000mit Bohrungen8,9150252422262,5012588711731,7936,65,70,04421004,30
25160910   2000ohne Bohrungen8,93002524222----------0,04421008,60
25160911   2000mit Bohrungen8,9300252422262,50125168711731,71936,65,70,04421008,60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn