Material: Brass Ms58 (2.0401), milled teeth. 20° helical tooth system, left hand. Pressure angle 20°. The teeth on the gear racks are manufactured using an overhead milling cutter. This leads to negative tolerances for dimensions a and h0: -0,2 mm. * Length = Nominal length. The real length is roughly one multiple of the pitch. Attention: These standardized left-hand gear racks always have to be paired with right-hand-toothed pinions.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ModuleMaterialb
[mm]
ha
[mm]
L
[mm]
h0
[mm]
Weight
[g]
26960100   0,3Messing532502,729
26960500   0,5Messing1042503,570
26960600   0,5Messing1045003,5139


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn