Material: Special steel, strength ca. 1.000 N/mm². Outside diameter = h6 ground. Product No. 224 666 31 and 224 666 32 Ø-tolerance h9. Tooth flanks not ground. Pressure angle 20°. Milled teeth. Tooth quality 8d25 modelled on DIN 3967. The teeth on the gear racks are manufactured using an overhead milling cutter. This leads to negative tolerances. Dimensions ha and h0: up to Module 2: -0,2 mm. Module 2,5 to 4: -0,3 mm. Module 5 to 6: -0,4 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Moduleø ha
[mm]
L
[mm]
h0
[mm]
b
[mm]
MaterialWeight
[kg]
22466631   1105009,06,0hochfest0,28
22466632   11010009,06,0hochfest0,56
22866631   1,51550013,59,0hochfest0,64
22866632   1,515100013,59,0hochfest1,28
24166631   22050018,012,0hochfest1,14
24166632   220100018,012,0hochfest2,28
24166634   220200018,012,0hochfest4,52
24266631   2,52550022,515,0hochfest1,78
24266632   2,525100022,515,0hochfest3,56
24266634   2,525200022,515,0hochfest7,20
24366631   33050027,018,0hochfest2,59
24366632   330100027,018,0hochfest5,14
24366634   330200027,018,0hochfest10,28
24466631   44050036,024,0hochfest4,56
24466632   440100036,024,0hochfest9,12
24466634   440200036,024,0hochfest18,24
24566631   55050045,030,0hochfest7,10
24566632   550100045,030,0hochfest14,20
24566634   550200045,030,0hochfest28,40
24666631   66050054,036,0hochfest10,28
24666632   660100054,036,0hochfest20,56
24666634   660200054,036,0hochfest41,12


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn