Material: Up to length 1500mm: Steel St50K. Length 2000mm = Steel C45k. Outside diameter = h6 ground. Straight teeth, milled. Pressure angle 20°. Tooth quality 8d25 modelled on DIN 3967. Pitch 5 mm = module 1.59. Pitch 10 mm = module 3.18. The teeth on the gear racks are manufactured using an overhead milling cutter. This leads to negative tolerances. Dimensions ha and h0: Pitch 5 mm: -0.2 mm. Pitch 10 mm: -0.3 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Pitch
[mm]
ModulNominal Length L
[mm]
D
[mm]
h0
[mm]
ha
[mm]
b
[mm]
Weight
[kg]
20563100   51,595001513,4159,400,64
20563200   51,5910001513,4159,41,28
20563400   51,5920001513,4159,42,56
21063100   103,185003026,83018,82,59
21063200   103,1810003026,83018,85,14
21063400   103,1820003026,83018,810,28


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn